G3VM-66M
- Product Discontinuation
Dummy
Absolute Maximum Rating (Ta = 25℃)
| Load voltage (AC peak/DC) | 60V |
|---|---|
| Continuous load current (AC peak/DC) | 400mA |
| Pulse ON current | 1200mA |
| Dielectric strength between I/O | 500Vrms |
| Ambient operating temperature | -30~+80℃ |
| Ambient storage temperature | -30~+100℃ |
Electrical Characteristics (Ta=25℃)
| Maximum resistance with output ON Typical | 1Ω |
|---|---|
| Maximum resistance with output ON Maximum | 1.5Ω |
| Current leakage when the relay is open Maximum | 2nA |
| Capacitance between terminals Typical | 20pF |
| Capacitance between terminals Maximum | - |
| Capacitance between I/O terminals | 3.5pF |
| Insulation resistance between I/O terminals Minimum | 500MΩ |
| Turn-ON time Typical | 0.3ms |
| Turn-ON time Maximum | 1ms |
| Turn-OFF time Typical | 0.1ms |
| Turn-OFF time Maximum | 1ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.