G3VM-51UV(TR05)
VSON(R) 4pin; Surface-mounting terminals
Absolute Maximum Rating (Ta = 25℃)
| Connection temperature | 125℃ |
|---|---|
| Input forward voltage | 6V |
| Input reverse voltage | 5V |
| Load voltage (AC peak/DC) | 50V |
| Continuous load current (AC peak/DC) | 300mA |
| ON current reduction rate | -3mA/℃ |
| Pulse ON current | 900mA |
| Connection temperature | 125℃ |
| Dielectric strength between I/O | 500Vrms |
| Ambient operating temperature | -40~+110℃ |
| Ambient storage temperature | -40~+125℃ |
| Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
| Reverse current | 10μA |
|---|---|
| Capacitance between terminals | 30pF |
| Input forward current | 6.3mA |
| Operate voltage Typical | 1.8V |
| Operate voltage Maximum | 3V |
| Operate voltage Minimum | 0.8V |
| Release voltageTypical | 1.8V |
| Maximum resistance with output ON Typical | 1Ω |
| Maximum resistance with output ON Maximum | 1.5Ω |
| Current leakage when the relay is open Maximum | 1nA |
| Capacitance between terminals Typical | 12pF |
| Capacitance between terminals Maximum | 20pF |
| Capacitance between I/O terminals | 1pF |
| Insulation resistance between I/O terminals Typical | 10^8MΩ |
| Turn-ON time Maximum | 0.5ms |
| Turn-OFF time Maximum | 0.4ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.