G3VM-21UV11(TR05)
VSON(R) 4pin; Surface-mounting terminals
Absolute Maximum Rating (Ta = 25℃)
| Connection temperature | 125℃ |
|---|---|
| Input forward voltage | 6V |
| Input reverse voltage | 5V |
| Load voltage (AC peak/DC) | 20V |
| Continuous load current (AC peak/DC) | 1000mA |
| ON current reduction rate | -10mA/℃ |
| Pulse ON current | 3000mA |
| Connection temperature | 125℃ |
| Dielectric strength between I/O | 500Vrms |
| Ambient operating temperature | -40~+110℃ |
| Ambient storage temperature | -40~+125℃ |
| Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
| Reverse current | 10μA |
|---|---|
| Capacitance between terminals | 30pF |
| Input forward current | 6.3mA |
| Operate voltage Typical | 1.8V |
| Operate voltage Maximum | 3V |
| Operate voltage Minimum | 0.8V |
| Release voltageTypical | 1.8V |
| Maximum resistance with output ON Typical | 0.18Ω |
| Maximum resistance with output ON Maximum | 0.22Ω |
| Current leakage when the relay is open Maximum | 1nA |
| Capacitance between terminals Typical | 40pF |
| Capacitance between terminals Maximum | - |
| Capacitance between I/O terminals | 1pF |
| Insulation resistance between I/O terminals Typical | 10^8MΩ |
| Turn-ON time Maximum | 2ms |
| Turn-OFF time Maximum | 1ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.