G3VM-21PR□ MOS FET Relays USOP package with Low Output Capacitance and ON Resistance type (Low C × R)
USOP Package with Low Output
Capacitance and ON Resistance
- Load voltage 20V
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G3VM-21PR□ | |
Precautions | Common Precautions for All MOS FET Relays | |
Selection Guide | G3VM MOS FET RELAYS SELECTION GUIDE | |
Technical information | The SOLUTIONS [MOS FET Relay] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G3VM-21PR1 | Login/Register | Login/Register | RoHS Certificate | In production | |
G3VM-21PR1(TR05) | RoHS Certificate | In production | |||
G3VM-21PR10 | Login/Register | Login/Register | RoHS Certificate | In production | |
G3VM-21PR10(TR05) | RoHS Certificate | In production | |||
G3VM-21PR11 | Login/Register | Login/Register | RoHS Certificate | In production | |
G3VM-21PR11(TR05) | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.