G3VM-201WR
P-SON 4pin; Surface-mounting terminals
Absolute Maximum Rating (Ta = 25℃)
| LED forward current | 30mA |
|---|---|
| LED forward current reduction rate | -0.3mA/℃ |
| LED reverse voltage | 6V |
| Connection temperature | 125℃ |
| Load voltage (AC peak/DC) | 200V |
| Continuous load current (AC peak/DC) | 0.35A |
| ON current reduction rate | -3.5mA/℃ |
| Pulse ON current | 1.05A |
| Connection temperature | 125℃ |
| Dielectric strength between I/O | 500Vrms |
| Ambient operating temperature | -40~+110℃ |
| Ambient storage temperature | -40~+125℃ |
| Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
| LED forward voltage Minimum | 1.1V |
|---|---|
| LED forward voltage Typical | 1.22V |
| LED forward voltage Maximum | 1.4V |
| Reverse current | 10μA |
| Capacitance between terminals | 70pF |
| Trigger LED forward current Typical | 1mA |
| Trigger LED forward current Maximum | 3mA |
| Release LED forward current Minimum | 0.1mA |
| Release LED forward current Typical | 0.9mA |
| Maximum resistance with output ON Typical | 4500mΩ |
| Maximum resistance with output ON Maximum | 8000mΩ |
| Current leakage when the relay is open Maximum | 10nA |
| Capacitance between terminals Typical | 75pF |
| Capacitance between I/O terminals | 1pF |
| Insulation resistance between I/O terminals Typical | 10^8MΩ |
| Turn-ON time Typical | 0.5ms |
| Turn-ON time Maximum | 1ms |
| Turn-OFF time Typical | 0.04ms |
| Turn-OFF time Maximum | 1ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.