G3VM-101MT(TR01)
Dummy
Absolute Maximum Rating (Ta = 25℃)
LED forward current | 30mA |
---|---|
LED forward current reduction rate | -0.3mA/℃ |
LED reverse voltage | 5V |
Connection temperature | 125℃ |
Load voltage (AC peak/DC) | 100V |
Continuous load current (AC peak/DC) | 550mA |
ON current reduction rate | -5.5mA/℃ |
Pulse ON current | 1650mA |
Connection temperature | 125℃ |
Dielectric strength between I/O | 500Vrms |
Ambient operating temperature | -40~+110℃ |
Ambient storage temperature | -40~+125℃ |
Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
LED forward voltage Minimum | 2.2V |
---|---|
LED forward voltage Typical | 2.42V |
LED forward voltage Maximum | 2.8V |
Capacitance between terminals | 15pF |
Trigger LED forward current Maximum | 3mA |
Release LED forward current Minimum | 0.1mA |
Maximum resistance with output ON Typical | 0.8Ω |
Maximum resistance with output ON Maximum | 1.5Ω |
Current leakage when the relay is open Maximum | 1pA |
Capacitance between terminals Typical | 23pF |
Capacitance between I/O terminals | 1pF |
Insulation resistance between I/O terminals Minimum | 1000MΩ |
Insulation resistance between I/O terminals Typical | 108MΩ |
Turn-ON time Typical | 0.6ms |
Turn-ON time Maximum | 2.5ms |
Turn-OFF time Typical | 0.04ms |
Turn-OFF time Maximum | 0.5ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.