Absolute Maximum Rating (Ta = 25℃)

LED forward current30mA
Repetitive peak LED forward current1A
LED forward current reduction rate-0.3mA/℃
LED reverse voltage5V
Connection temperature125℃
Load voltage (AC peak/DC)60V
Continuous load current (AC peak/DC)3A
ON current reduction rate-30mA/℃
Pulse ON current9A
Connection temperature125℃
Dielectric strength between I/O2500Vrms
Ambient operating temperature-40~+85℃
Ambient storage temperature-40~+125℃
Soldering temperature260℃

Electrical Characteristics (Ta=25℃)

LED forward voltage Minimum1.18V
LED forward voltage Typical1.33V
LED forward voltage Maximum1.48V
Reverse current10μA
Capacitance between terminals70pF
Trigger LED forward current Typical0.5mA
Trigger LED forward current Maximum3mA
Release LED forward current Minimum0.1mA
Maximum resistance with output ON Typical40mΩ
Maximum resistance with output ON Maximum70mΩ
Current leakage when the relay is open Typical-
Current leakage when the relay is open Maximum1μA
Capacitance between terminals Typical1000pF
Capacitance between I/O terminals0.8pF
Insulation resistance between I/O terminals Minimum1000MΩ
Insulation resistance between I/O terminals Typical10^8MΩ
Turn-ON time Typical2ms
Turn-ON time Maximum5ms
Turn-OFF time Typical0.1ms
Turn-OFF time Maximum1ms

*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.