Type | Shape | Size | Ratings | Sealed |
---|---|---|---|---|
D2VW-01-AQ | ![]() |
V-Size | 0.1A | 〇 |
D2VW-5-AQ | ![]() |
V-Size | 5A | 〇 |
D2SW-01-AQ | ![]() |
S-Size | 0.1A | 〇 |
D2SW-03-AQ | ![]() |
S-Size | 1~3A | 〇 |
D2F-AQ | ![]() |
J-Size | 1~3A | - |
D2HW-AQ | ![]() |
J-Size | 0.1A(DC12V:2A) | 〇 |
D2FW-GO-AQ | ![]() |
J-Size | 0.1A | 〇 |
D2FW-G2-AQ | ![]() |
J-Size | 1A | 〇 |
D2QW-AQ | ![]() |
J-Size | 0.01~0.1A | 〇 |
D2AW | ![]() |
J-Size | 0.1A | 〇 |
D2GW | ![]() |
J-Size | 0.1A or less | 〇 |
D2AW-R | ![]() |
J-Size | 0.1A or less | 〇 |
C8EF | ![]() |
J-Size | 0.1A | - |
C8EA | ![]() |
Special type | 4.5A | 〇 |
C8EA-D | ![]() |
Special type | 0.5A | 〇 |
D2F-01-AQ | ![]() |
J-Size | 0.1A | - |