XC7 DIN Sequence Connectors
An improved DIN-standard Sequence
Connector
- Allows power line to daughter board connection first and removal last.
- Used the same way as regular DIN connectors. Dimensions are those of DIN B-type and C-type connectors. Mated length is 4 mm. All contacts are sequential contacts, an improvement on standard connectors.
- Sockets are equipped with 1-mm long sequential contacts. Sockets can be stacked up to 2 levels, and Plugs can be stacked up to 3 levels.
- Uses a double-sided contact design. Gold/palladium plating has an insertion durability of 5,000 cycles.
Note: Cannot be mated with XC5 and XC6 Series.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet XC7 | |
| Precautions | Common Precautions for Connectors | |
| Selection Guide | Connector Selection |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| XC7A-0142 | Login/Register | Download | In production | |||
| XC7A-0142-N001 | Login/Register | Download | In production | |||
| XC7A-6442 | Login/Register | Download | In production | |||
| XC7A-6442-N001 | Login/Register | Download | In production | |||
| XC7A-9042 | Login/Register | Download | In production | |||
| XC7A-9042-N001 | Login/Register | Download | In production | |||
| XC7B-0141-N001 | Login/Register | Download | In production | |||
| XC7B-0141-N003 | Login/Register | Download | In production | |||
| XC7B-6441-N001 | Login/Register | Download | In production | |||
| XC7B-6441-N003 | Login/Register | Download | In production | |||
| XC7B-9041-N001 | Login/Register | Download | In production | |||
| XC7B-9041-N003 | Login/Register | Download | In production | |||
| XC7C-9642 | Login/Register | Download | In production | |||
| XC7C-9642-N001 | Login/Register | Download | In production | |||
| XC7D-9641-N001 | Login/Register | Download | In production | |||
| XC7D-9641-N002 | Login/Register | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.