G3VM-21QR□/41QR□□/61QR□ MOSFET Relays S-VSON(L) 4-pin, Low-output-capacitance and Low-ON-resistance Type (with Low C × R)

g3vm-41qr10-61qr.webp

Compact S-VSON(L) package
MOSFET Relays with Low Output
Capacitance and Low ON Resistance

Note: The actual product is marked differently from the image shown here.

  • A compact L2.0 × W1.45 × H1.3 mm S-VSON(L) 4-pin package helps to reduce the space required by circuit boards
  • Load voltage 20 V/40 V/60 V
  • Low C × R provides excellent output characteristics in the high-frequency domain
    G3VM-21QR: Low C × R = 4.08 pF/Ω (standard)
    G3VM-21QR1: Low C × R = 5.2 pF/Ω (standard)
    G3VM-41QR4: Low C × R = 13 pF/Ω (standard)
    G3VM-41QR10: Low C × R = 4.95 pF/Ω (standard)
    G3VM-61QR/61QR3: Low C × R = 13.2 pF/Ω (standard)
  • Rapid response
    G3VM-61QR3: Operation time of 0.25 ms (max.), recovery time of 0.2 ms (max.)
    G3VM-21QR: Operation time of 0.08 ms (max.), recovery time of 0.12 ms (max.)
    G3VM-21QR1/41QR4: Operation time of 0.15 ms (max.), recovery time of 0.1 ms (max.)
  • High Ambient operating temperature: -40°C to +110°C

DOWNLOAD

This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".

Catalog

Data type File name Date of update
Data sheet Data sheet G3VM-21QR□/41QR□□/61QR□
Precautions Common Precautions for All MOS FET Relays
Selection Guide G3VM MOS FET RELAYS SELECTION GUIDE
Technical information Troubleshooting case studies [MOS FET Relay]
Software Simulation Model

MODEL LIST

Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.

Model 2D/3D CAD*1 ECAD*2 Buy online RoHS Certification*3 Product Status
G3VM-21QR Login/Register Login/Register
Download In production
G3VM-21QR(TR05) Login/Register Login/Register
Download In production
G3VM-21QR1 Login/Register Login/Register
Download In production
G3VM-21QR1(TR05) Login/Register Login/Register
Download In production
G3VM-41QR10 Login/Register Login/Register
Download In production
G3VM-41QR10(TR05) Login/Register Login/Register
Download In production
G3VM-41QR4 Login/Register Login/Register
Download In production
G3VM-41QR4(TR05) Login/Register Login/Register
Download In production
G3VM-61QR Login/Register Login/Register
Download In production
G3VM-61QR(TR05) Login/Register Login/Register
Download In production
G3VM-61QR3 Login/Register Login/Register
Download In production
G3VM-61QR3(TR05) Login/Register Login/Register
Download In production
  • *1See here for 2D,3D CAD data specifications.
  • *2External site (Ultra Librarian) opens in a new window.
    Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
  • *3Rohs Certificate may not be listed.
    Please contact us or distributors for products that are not listed.