G9KB PCB Power Relays
Power Relay with Bidirectional Switching
and a High Capacity of up to
600 VDC, 50 A (Standard Model)/
800 VDC, 100 A * (High-Capacity Model)
- Max. switching voltage 600 VDC (standard model) / 800 VDC (high-capacity model)
- Rated carry/max. switching current 50 A (standard model) / 100 A (high-capacity model)
- Ambient temperature 85°C
- Contact gap: 3.6 mm or more
- Low initial contact resistance ≤5 mΩ
- The UL60947-4-1 and the EN61810-10 required for the energy storage system have been certificated
* 100 A switching up to a maximum of 600 VDC
We have received ISO 14067 third-party verification for calculating the carbon footprint of each product.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G9KB | |
| Precautions | Safety Precautions for All PCB Relays | |
| Selection Guide | Electrical Mechanical Relay Selection Guide | |
| Technical information | Troubleshooting case studies [Mechanical PCB Relay Edition] |
Whitepaper
| Data type | File name | Date of update |
|---|---|---|
| White Paper | High-Capacity Power Relay Suitable for High Voltage DC Circuits up to 600 VDC, 50 A (Standard Model) and 800 VDC, 100 A (High-Capacity Model) |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification*3 | Product Status |
|---|---|---|---|---|---|
| G9KB-1A | Login/Register | Login/Register | Download | In production | |
| G9KB-1A-E | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.