vol.296 September 2025

Achieving
“hassle-free maintenance”
for wiring work
Due to chronic labor shortages, device production sites are required not only to improve efficiency but also to reduce downtime and maintenance time during operation. In this respect, connectors used for device wiring are effective components for improving production efficiency, but they can be time-consuming to maintain.
OMRON contributes to reducing the burden at production sites with its connectors that enable “hassle-free maintenance” with a focus not only on production efficiency but also on maintenance work at the sites.
Maintenance of wiring connections increases in volume depending
on the scale of the equipment, and is extremely time-consuming.
[Board replacement]
Tighten the screws one by one
- In the case of threaded connections, it is difficult to tighten each screw one by one
- Even if a connector is replaced, it takes time and effort to arrange for the harness in the case of harness connection
[Periodic retightening]
Screws become loose when in use
- Check each screw for looseness
- Regular torque management is required
- Special tools (torque wrench, torque driver) are required
[Repairing broken wires, etc.]
Replace the entire unit if the wire breaks
- In the case of pressure welding type, the entire unit must be replaced if a wire breaks, which not only takes time and effort to arrange for replacement, but also requires disposal as industrial waste
- Special tools (crimping and pressure welding) are required



OMRON’s easy-to-handle connectors eliminate the hassle of wiring.
Click here for the introduction page of easy-to-handle connectors
Easy connection with
bulk insertion
Push-in connection significantly reduces wiring man-hours
Just insert the wire!
- Two-piece connector allows for easy insertion and removal
- On-site harness processing eliminates the need to order special harnesses
- Stable connection after wiring and mating
3.5 mm-pitch Push-in Terminal Block PCB Connectors
XW4M/XW4N
Inspection work not required because there is no loosening
OMRON’s unique smartclick mechanism enables quick connection with a 1/8 turn
- No need for tedious retightening or torque management
- Even without any special skills, the connection is maintained once locked into place
- No special tools required
Round Water-resistant Connectors
XS5
Repeatedly useable even if disconnected
Wires can be reconnected repeatedly, eliminating the need to discard connectors and harnesses.
- No special tools required
- Spring clamp connection that can be redone as many times as necessary
(*) Press the control lever with a flathead screwdriver to disconnect the wiring and replace the cable.
Easy-wire Connectors for Industrial Components
XN2A/XN2B
* Contents as of August 2025.
In the interest of product improvement, specifications are subject to change without notice
