vol.280 May 2024
![Special ONBOARD](/eu-en/sites/components.omron.com.eu/files/2022-07/icon_flag06_en.png)
Comparison of relay body size and contact current(These photos are not actual size)
![G2RL-E2: W12.7×L29×H16.7mm 23A/G7L-PV: W35.5×L52.5×H41mm 30A/(NEW)G6QE-1A4: W16×L30.5×H20.5mm 36A/(COMING SOON)G6QG-1A: W16×L30.5×H20.5mm 55A/G7EB: W37×L50.5×H40.5mm 100A/G9KA: W51×L51×H47.2mm 260A/G9KA-E: W56.7×L51×H54.5mm 300A](/eu-en/sites/components.omron.com.eu/files/2024-05/onboard_280_2_01_en.png)
Sealed type power relays compliant with explosion-proof standard (IEC 60079-15) are now available.
Application example
![Refrigerator, Refrigerated display case, Air conditioner](/eu-en/sites/components.omron.com.eu/files/2024-05/onboard_280_2_02_en.png)
Product specifications
Item | Contact form | Contact rating | Electrical durability | Mechanical durability | Coil voltage | Coil power consumption | Ambient temperature | Safety standard certification |
Spec | SPST-NO (1a) | 480 VAC / 36 A |
|
1,000,000 operations min. (switching frequency: 18,000 operations/h) | 12 VDC | Approx. 1.4 W 172 mW*2 |
-40 to +85°C | C-UL*3 / UL / TUV / CQC IEC60079-15 explosion-proof certified |
---|
*1. According to OMRON's research in February 2024. Comparison of maximum rated catalog values of relays with IEC60079-15 explosion-proof certification.
*2. When holding voltage is 35%.
*3. However, C-UL certification is not applicable to 480 VAC rated products.
Application example
![Refrigerator, Refrigerated display case, Air conditioner](/eu-en/sites/components.omron.com.eu/files/2024-05/onboard_280_2_02_en.png)
Industry's smallest class*4 power relays with 55A switching capacity
Application example
![PV inverter, Ordinary/quick charger, Business-use large storage batteries](/eu-en/sites/components.omron.com.eu/files/2024-05/onboard_280_2_04_en.png)
![PCB Power Relay G6QG-1A (Compact size, industry's smallest class*4) Size: W16×L30.5×H20.5mm](/eu-en/sites/components.omron.com.eu/files/2024-05/onboard_280_2_05_en.png)
Product specifications
Item | Contact form | Contact spacing | Contact resistance | Contact rating | Electrical durability | 1sON / 9sOFF at 85℃ | Mechanical durability | Coil voltage | Coil power consumption | Ambient temperature | Safety standard certification |
Target spec | SPST-NO (1a) | ≥ 2.0 mm | Initial: ≤ 100 mΩ | 480 VAC, 55 A | 480 VAC / 55 A 10 operations |
480 VAC Input 20 A, Energizing 55 A, Cutoff 20 A 30,000 operations |
100,000 operations min. (switching frequency: 18,000 operations/h) | 12 VDC, 24 V | Approx. 1.4 W 172 mW*5 |
-40 to +85°C | C-UL / UL / TUV / CQC |
---|
*4. According to OMRON's research in February 2024.
Comparison of catalog values of relays with a maximum current-carrying capacity of 250 VAC, 50 A.
*5. When holding voltage is 35%.
Application example
![PV inverter, Ordinary/quick charger, Business-use large storage batteries](/eu-en/sites/components.omron.com.eu/files/2024-05/onboard_280_2_04_en.png)
* Contents as of April 2024.
In the interest of product improvement, specifications are subject to change without notice