vol.267 April 2023
![Does not fit in the case-](/eu-en/sites/components.omron.com.eu/files/2023-04/onboard_267_1_01_en.png)
![Miniaturization](/eu-en/sites/components.omron.com.eu/files/2022-07/onboard_icon_2_03_en.png)
Miniaturization and design flexibility are essential for product improvement.
Miniaturization is an ongoing challenge for product improvement. Miniaturization of parts is essential to make products smaller. However, miniaturization requires strict mounting and processing accuracy. In addition, there are restrictions on placement due to the positional relationship with surrounding mechanical parts. Dimensional tolerances become more strict, resulting in increased design constraints.
OMRON contributes to the improvement of products and equipment by solving the problems of development and design personnel through the "supply of electronic components with miniaturization and high design flexibility."
Here are electronic components that achieve both "miniaturization" and "high design flexibility."
Why can't it be miniaturized?
- No small sized parts available that meet specifications ・・・ Go to
- No margin for dimensional tolerances ・・・・・・・・・・・・・・・・・・ Go to
- Restrictions on movement direction ・・・・・・・・・・・・・・・・・・・・ Go to
- Restrictions on mounting direction ・・・・・・・・・・・・・・・・・・・・・ Go to
Subminiaturization & absorption of dimensional tolerances
![Detected object / Rattling / 2 to 5 mm lineup](/eu-en/sites/components.omron.com.eu/files/2023-04/onboard_267_1_05_en.png)
The generous groove width allows for the absorption of tolerances such as rattling.
![](/eu-en/sites/components.omron.com.eu/files/2023-04/onboard_267_1_06.png)
EE-SX Series
Photomicrosensors (SMD Type)
Groove width 2/3/4/5 mm
・Miniaturization
SMD type realizes subminiaturization.
・Design flexibility
Selectable from a lineup of groove widths from 2 to 5 mm,
depending on the object to be detected.
Switch can be pressed from the side
Conventional switch
Can be pressed from above but not from the side
![Direction of dog or cam](/eu-en/sites/components.omron.com.eu/files/2023-04/onboard_267_1_07_en.png)
D2EW series
Can be pressed from the top or left or right.
![](/eu-en/sites/components.omron.com.eu/files/2023-04/onboard_267_1_08.png)
![](/eu-en/sites/components.omron.com.eu/files/2023-04/onboard_267_1_09.png)
D2EW Series
Sealed Ultra Subminiature Basic Switches
・Miniaturization
Industry’s smallest class*1
・Design flexibility
The mountain-shaped plunger structure expands the direction setting of the cam and dog, reducing restrictions on the mounting position.
*1. According to OMRON's research as of January 2023
Suitable for various installations
Screw mountable from 4 directions
![](/eu-en/sites/components.omron.com.eu/files/2023-04/onboard_267_1_10.png)
Detection distance is adjustable.
![Detection variable range 150mm to 550mm](/eu-en/sites/components.omron.com.eu/files/2023-04/onboard_267_1_11_en.png)
![](/eu-en/sites/components.omron.com.eu/files/2023-04/onboard_267_1_12.png)
B5W-DB11A1-A
Diffuse Reflective Sensor
・Miniaturization
Ultracompact design while capable of long-distance detection.
・Design flexibility
The detection distance can be changed. In addition, screws can be passed through from four directions to accommodate various installations.
* Contents as of March 2023.
In the interest of product improvement, specifications are subject to change without notice