vol.247 August 2021
![MEMS Differential Pressure Sensor D6F-PH](/eu-en/sites/components.omron.com.eu/files/2022-07/onboard_247_2_01.png)
Can contribute to "ventilation monitoring," a growing area of need
Ventilation is becoming increasingly important as part of infection control measures. However, ventilation with a fan does not mean monitoring of the positive/negative pressure status and ventilation rate. Differential pressure sensor D6F-PH allows both "positive/negative pressure" and "ventilation rate" monitoring.
MEMS Differential Pressure Sensor
D6F-PH
![Isolation rooms are kept at a negative pressure to prevent the external spread of viruses.](/eu-en/sites/components.omron.com.eu/files/2022-07/onboard_247_2_02_2_en.png)
Positive/negative pressure monitoring
Application example: Micro differential pressure gauge, positive/negative pressure management system
![The differential pressure in the main flow path is measured through a bypass connection.](/eu-en/sites/components.omron.com.eu/files/2022-07/onboard_247_2_03_en.png)
Ventilation monitoring
Application example: Ventilation system
The D6F-PH differential pressure sensor is now available as a connector type that does not require a sensor board.
Industry's highest class*1 accuracy ±3%RD @25°C
Wide pressure range from ±50 Pa*2 to ±500 Pa
Variations for greater design flexibility Fitting: Barb fitting or manifold, Connection: PCB connection or connector*3
Connection: PCB connection
Fitting: Barb fitting (tube connection)
![Connection: PCB connection Fitting: Barb fitting (tube connection)](/eu-en/sites/components.omron.com.eu/files/2022-07/onboard_247_2_04_en.png)
![Connection: PCB connection Fitting: Barb fitting (tube connection)](/eu-en/sites/components.omron.com.eu/files/2022-07/onboard_247_2_07_2_en.png)
[ NEW ]
Connection: Connector
Fitting: Barb fitting (tube connection)
![Connection: Connector Fitting: Barb fitting (tube connection)](/eu-en/sites/components.omron.com.eu/files/2022-07/onboard_247_2_05_en.png)
![Connection: Connector Fitting: Barb fitting (tube connection)](/eu-en/sites/components.omron.com.eu/files/2022-07/onboard_247_2_08_2_en.png)
[ NEW ]
Connection: Connector
Fitting: Manifold (direct piping)
![Connection: Connector Fitting: Manifold (direct piping)](/eu-en/sites/components.omron.com.eu/files/2022-07/onboard_247_2_06_en.png)
![Connection: Connector Fitting: Manifold (direct piping)](/eu-en/sites/components.omron.com.eu/files/2022-07/onboard_247_2_09_2_en.png)
*1.According to OMRON's research in March 2021.
*2.The ±50 Pa is the only one in the industry. (According to OMRON's research in March 2021)
*3.Connector type is the only one in the industry. (According to OMRON's research in March, 2021)
* Contents as of July 2021.
In the interest of product improvement, specifications are subject to change without notice