EE-SX3088-W11/4088-W11 Photomicrosensor (Transmissive)
Slot/Pre-wired Type
- Photo IC output (Two types available: Dark-ON (EE-SX3088-W11)/Light ON (EE-SX4088-W11))
- For use with power supply voltage of 4.5 to 16 VDC
- Directly connectable to C-MOS
- Featuring enhanced maintainability thanks to a removable dedicated connector
- Mounted with M3 screws
- Wire length 610 mm min. (AWG28)
- Enhanced reliability thanks to solder-less lead wire installation
- Downloadable data
- CAD
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet EE-SX3088-W11/4088-W11 | |
Precautions | Photomicrosensor Precautions | |
Selection Guide | Sensor Selection Guide | |
Selection Guide | Photomicrosensors Selection Guide | |
Technical information | Technical Information for Photomicrosensors | |
Technical information | The SOLUTIONS [Optical Sensor] | |
Reliability | Reliability |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Discontinuation |
---|---|---|---|---|---|
EE-SX3088-W11 | Login/Register | Login/Register | RoHS Certificate | In production | |
EE-SX4088-W11 | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.