EE-SX301/EE-SX401 Photomicrosensor (Transmissive)
- Product Discontinuation
Slot/Terminal Type (Slot Width: 3.4 mm)
- Photo IC output (Two types available: Dark-ON (EE-SX301)/Light-ON (EE-SX401))
- For use with power supply voltage of 4.5 to 16 VDC
- Directly connectable to C-MOS
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet EE-SX301/EE-SX401 | |
Precautions | Photomicrosensor Precautions | |
Selection Guide | Sensor Selection Guide | |
Selection Guide | Photomicrosensors Selection Guide | |
Technical information | Technical Information for Photomicrosensors | |
Reliability | Reliability |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
EE-SX301 | Login/Register | Login/Register | Download | Product Discontinuation | |
EE-SX401 | Login/Register | Login/Register | Download | Product Discontinuation |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.