Does Omron have a small high-capacity snap-action switch?
ID: FAQE20004E
update:
Answer
Omron’s basic switch D2F is small sized and can be used for high-capacity switching.
Explanation
Omron’s smallest basic switch that can be used for high-capacity switching is the ultra subminiature basic switch: Type D2F.
Note that our highest-capacity switching model is type V 21A, but consider the electric life of any type.
Model and Rated Current
- V size: V-21 / 21 A
- S size: SS-10A / 10 A
- J size: D2F general type / 5 A
For more information, please see Product pages
Quick tips
Switching capability is proportional to the cross-sectional area and capacity of the contact as well as the size of the corresponding terminal. High-capacity switching capability also increases the size of the basic switch.
| Product category | Switches Basic Switches |
|---|---|
| Classification | Selection, Characteristics |
| Related keywords |
|