
D2F Ultra Subminiature Basic Switch

- RoHS Compliant
Ultra Subminiature Basic
Switch with plenty of
terminal variations
- Incorporating a snapping mechanism made with two highly precise split springs that ensures long durability.
- Using insertion molded terminals that prevents flux penetration.
- In addition to self-clinching PCB, left-angled, right-angled terminals, 2 types of soldering terminals are available.
- Lineup of 5A type for high load applications.
- Downloadable data
- CAD
Date of page update:
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet D2F | |
Precautions | Precautions for All Basic Switches | |
Selection Guide | OMRON Switch & Connector Selection |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper |
Basics of Basic Switches General Knowledge of Basic Switches |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Discontinuation |
---|---|---|---|---|---|
D2F | Login/Register | Login/Register | RoHS Certificate | In production | |
D2F-5 | RoHS Certificate | In production | |||
D2F-5L | RoHS Certificate | In production | |||
D2F-5L3 | RoHS Certificate | In production | |||
D2F-L3-D30 | RoHS Certificate | In production | |||
D2F-L30 | RoHS Certificate | In production | |||
D2F-L30-A | RoHS Certificate | In production | |||
D2F-L30-D | RoHS Certificate | In production | |||
D2F-L30-T | RoHS Certificate | In production | |||
D2F-01FL2-T | Login/Register | Login/Register | RoHS Certificate | In production | |
D2F-01FL30 | RoHS Certificate | In production | |||
D2F-01FL30-A | RoHS Certificate | In production | |||
D2F-01FL30-D | RoHS Certificate | In production | |||
D2F-01FL30-D3 | RoHS Certificate | In production | |||
D2F-01FL30-T | RoHS Certificate | In production | |||
D2F-01L03-D | RoHS Certificate | In production | |||
D2F-01L30 | RoHS Certificate | In production | |||
D2F-01L30-A | RoHS Certificate | In production | |||
D2F-01L30-D3 | RoHS Certificate | In production | |||
D2F-01L30-T | RoHS Certificate | In production | |||
D2F-FL03 | RoHS Certificate | In production | |||
D2F-FL30-A | RoHS Certificate | In production | |||
D2F-FL30-D | RoHS Certificate | In production | |||
D2F-FL30-D3 | RoHS Certificate | In production | |||
D2F-FL30-T | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.