New G3VM T-modules
Products
OMRON T-modules combine the advantages of mechanical and MOSFET relay technology.
Hoofddorp, Netherlands, Tuesday, 21 September 2021 – OMRON Electronic Components Europe has released new high voltage and high current versions of its innovative T-configuration MOSFET relay modules. OMRON T-modules offer the exceptional reliability and durability of solid state relays combined with an exceptionally low leakage current of just 1 pA or less, allowing their use in measurement and other applications where mechanical relays have previously been preferred.
The new OMRON G3VM-61MT features a load current of 800 mA, and the G3VM-101MT offers a load voltage of 100 V. They join the high isolation G3VM-21MT. The exceptionally low leakage current of these devices is achieved with a unique T- circuit structure* that sends most leakage current to ground, OMRON T-modules effectively combine the advantages of the mechanical and MOSFET relays to provide an accurate, compact and long-lasting switching solution with no mechanical contacts.
A key application of the modules is supporting accurate measurements in all types of test equipment where mechanical relays have previously been preferred due to their low leakage current. However, they have a much lower lifespan due to abrasion of contacts which reduces measurement accuracy over time. In intensive use, frequent replacement may be necessary pushing up the maintenance costs.
The compact size of 5 mm x 3.75 mm x 2.7 mm is achieved by the incorporation of the T-circuit into the module. The devices are surface mounted and offered in SPST with no configuration required. The electrical load characteristics of the new devices are 800 mA, 60 V for the G3VM-61MT and 550 mA and 100 V for the G3VM-101MT. The G3VM-21MT features exceptional isolation performance of less than - 30dB at 1 GHz and is rated at 200 mA, 20 V.

OMRON has released new high voltage and high current versions of its innovative T-configuration MOSFET relay modules
* According to OMRON’s research in August 2021
Download PDF version here.
Visit the product page for specifications of OMRON G3VM Relays.