vol.282 July 2024

Bringing you the latest information on board design Fresh ON THE BOARD Product

Assortment ONBOARD
A harness type added to
sealed ultra-subminiature basic switches to meet customer needs.

D2EW Series

Standard type

Harness type

NEW: Bottom outlet type. Scheduled to be available in July 2024.
COMING SOON: Side outlet type
COMING SOON: M3 screw mounting type

Leverless type can be operated from multiple directions.

Conventional switches: Operation is not possible from the side. => D2GW Series: Can be operated with the lever, but requires space. D2EW Series: Can be operated with minimum cam and in minimum space without the need for a lever.
Conventional switches: Operation is possible from above, but not from the side. => D2EW Series: Operation is possible from above and from both sides (left and right)

D2AW-R Series

Standard type

Harness type

NEW Bottom outlet type. Scheduled to be available in June 2024.
NEW Side outlet type (left). Scheduled to be available in June 2024.
NEW Side outlet type (right). Scheduled to be available in June 2024.

The D2AW-R series transmits 4 types of outputs, making it possible to determine normal or
abnormal operation from a distance, which is useful for self-diagnosis and remote maintenance.

Voltage output of D2AW-R (with built-in resistor)

With 4 types of outputs (Vcc, V1, V2, and 0V), (4) Short-circuit, (1) Switch ON, (2) Switch OFF, and (3) Disconnection can be determined.


For example, it can be used for the following applications.

  • Reduction of downtime through failure diagnosis: machine tools, mounters, robots, etc.
  • Detection of intentional destruction: vending machines, security equipment, smart meters, etc.

* Contents as of June 2024.
In the interest of product improvement, specifications are subject to change without notice

Contact Us