vol.274 November 2023
![Comparing it to car development By sharing the foundation Focus on body development](/eu-en/sites/components.omron.com.eu/files/2023-11/onboard_274_1_01_en.png)
![Diversification](/eu-en/sites/components.omron.com.eu/files/2023-11/onboard_icon_2_22_en.png)
Quickly respond to diversifying needs with a common foundation.
The globalization and development of information technology has made it easier for anyone to transmit and obtain various information. As a result, companies are required to develop new products and services to meet rapidly changing and diversifying needs.
OMRON is working to create a platform of electronic component configurations in response to the various needs.
Speedy product development through platformization
Platformization is the concept of developing the necessary minimum to meet the needs while maintaining the foundation that can be shared*1.
Platformization support examples
Relay
High capacity / high temperature compatible / inrush resistance / long service life / explosion-proof / sealing performance / low power consumption
Switch
Operating load / actuator / terminal specifications
Connector
Terminal number expansion / plating / terminal shape
Sensor
Slot width / output form / optical design / operation indicator / algorithm
Use "A" as a platform
- Common basic structure and materials used for external dimensions
- Common molds, production equipment, etc.
Speedily develop only "B" to meet your needs
- Development and design of only those that need to be changed
![Reference product / Development product](/eu-en/sites/components.omron.com.eu/files/2023-11/onboard_274_1_02_en.png)
*1. The parts that can be shared differ depending on the product. The above is just a concept, and the way of thinking may differ depending on the development theme.
Expanding the lineup to meet diversifying needs
![Reference product / Development product](/eu-en/sites/components.omron.com.eu/files/2023-11/onboard_274_1_03_en.png)
![[Reference product] Power relay G5PZ: 16A compatible → High-capacity needs → [Development product] 20A compatible G5PZ-1A-E, [Reference product] Power relay G5PZ: Flux resistance → Explosion-proof certification needs → [Development product] Plastic-sealed G5PZ-1A4-E (NEW)](/eu-en/sites/components.omron.com.eu/files/2023-11/onboard_274_1_04_en.png)
[ NEW ]
G5PZ-1A4-E
![Reference product / Development product](/eu-en/sites/components.omron.com.eu/files/2023-11/onboard_274_1_03_en.png)
![[Reference product] Power relay G6DN: Electrical durability: 80,000 times → High-durability needs → [Development product] Electrical durability: 100,000 times G6DN-1A-L, [Reference product] Power relay G6DN: Ambient operating temperature: 90°C → High temperature needs → [Development product] Ambient operating temperature: 105°C G6DN-1A-CF (COMING SOON)](/eu-en/sites/components.omron.com.eu/files/2023-11/onboard_274_1_05_en.png)
[ COMING SOON ]
G6DN-1A-CF
Development product
Expand the lineup of slot width x PTr/PIC to meet your needs
![](/eu-en/sites/components.omron.com.eu/files/2023-11/onboard_274_1_06.png)
Photomicrosensor
SMD type EE-SX
Click here for more information
![](/eu-en/sites/components.omron.com.eu/files/2023-11/onboard_274_1_07_v2_en.png)
* Contents as of October 2023.
In the interest of product improvement, specifications are subject to change without notice