G3VM-21GR1(TR)

product-image
  • Product Discontinuation

SOP 4pin; Surface-mounting terminals

Absolute Maximum Rating (Ta = 25℃)

LED forward current50mA
LED forward current reduction rate-0.5mA/℃
LED reverse voltage5V
Connection temperature125℃
Load voltage (AC peak/DC)20V
Continuous load current (AC peak/DC)300mA
ON current reduction rate-3.0mA/℃
Pulse ON current900mA
Connection temperature125℃
Dielectric strength between I/O1500Vrms
Ambient operating temperature-20~+85℃
Ambient storage temperature-55~+125℃
Soldering temperature260℃

Electrical Characteristics (Ta=25℃)

LED forward voltage Minimum1.0V
LED forward voltage Typical1.15V
LED forward voltage Maximum1.3V
Reverse current10μA
Capacitance between terminals15pF
Trigger LED forward current Maximum4mA
Release LED forward current Minimum0.2mA
Maximum resistance with output ON Typical
Maximum resistance with output ON Maximum1.5Ω
Current leakage when the relay is open Maximum1nA
Capacitance between terminals Typical5pF
Capacitance between terminals Maximum12pF
Capacitance between I/O terminals0.8pF
Insulation resistance between I/O terminals Minimum1000MΩ
Insulation resistance between I/O terminals Typical10^8MΩ
Turn-ON time Typical-
Turn-ON time Maximum0.5ms
Turn-OFF time Typical-
Turn-OFF time Maximum0.5ms

*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.