vol.281 June 2024
![Special ONBOARD](/sites/default/files/2022-07/icon_flag06_en.png)
FPC/FFC connector with rotational back-lock method saves man-hours and improves workability.
![FPC/FFC Connector XF3M](/sites/default/files/2024-06/onboard_281_2_01_en.png)
Product specifications
Terminal type | Compatible FPC/FFC | ||
Terminal pitch | 0.5 mm | 1.0 mm | |
Gold plating | Upper and lower contact type | Upper and lower contact type | Thickness t = 0.3 mm |
---|---|---|---|
Upper contact type | |||
Tin plating | Upper and lower contact type |
Application example
Various industrial devices equipped with LCDs, In-device PCB wiring using FFC
![](/sites/default/files/2024-05/onboard_281_2_02.png)
![Special features here!](/sites/default/files/2022-07/icon_flag04_en.png)
Easy Connection & Easy Management
Easy Connection
Connection process shortcuts
reduce work time
![Conventional connectors: 1. Release the slider 2. Insert FPC/FFC 3. Lock the slider.](/sites/default/files/2024-06/onboard_281_2_03_en.png)
![OMRON's connectors: 1. Insert FPC/FFC 2. Lock the slider. No slider release required, saving you a step.](/sites/default/files/2024-06/onboard_281_2_04_en.png)
Easy installation with a wide insertion slot.
Easy to tell when the lock is completed.
![Conventional connectors: Narrow insertion slot makes insertion difficult. OMRON's connectors: Open insertion slot for easy insertion.](/sites/default/files/2024-06/onboard_281_2_05_en.png)
![Sound and feel make it easy to tell when the lock is completed.](/sites/default/files/2024-06/onboard_281_2_06_en.png)
Easy Management
Only one type of connector is required, making connection and management easier
![For single-sided contact type connectors(Energizes the one-side conductor section of FFC): Requires connectors for upper and lower connections, respectively.](/sites/default/files/2024-06/onboard_281_2_07_en.png)
![For OMRON's upper and lower contact type connectors(Energizes the one-side conductor section of FFC): Compatible with one type of connector.](/sites/default/files/2024-06/onboard_281_2_08_en.png)
* Contents as of May 2024.
In the interest of product improvement, specifications are subject to change without notice