G3VM-81HR(TR)

product-image

SOP 6pin; Surface-mounting terminals

Absolute Maximum Rating (Ta = 25℃)

LED forward current50mA
LED forward current reduction rate-0.5mA/℃
LED reverse voltage5V
Connection temperature125℃
Load voltage (AC peak/DC)80V
Continuous load current (AC peak/DC)1.25mA
ON current reduction rate-12.5mA/℃
Pulse ON current3.75A
Connection temperature125℃
Dielectric strength between I/O1500Vrms
Ambient operating temperature-20~+85℃
Ambient storage temperature-40~+125℃
Soldering temperature260℃

Electrical Characteristics (Ta=25℃)

LED forward voltage Minimum1.0V
LED forward voltage Typical1.15V
LED forward voltage Maximum1.3V
Reverse current10μA
Capacitance between terminals15pF
Trigger LED forward current Typical2mA
Trigger LED forward current Maximum5mA
Release LED forward current Minimum0.2mA
Maximum resistance with output ON Typical0.11Ω
Maximum resistance with output ON Maximum0.15Ω
Current leakage when the relay is open Typical1.2nA
Current leakage when the relay is open Maximum1.5nA
Capacitance between terminals Typical460pF
Capacitance between terminals Maximum1000pF
Capacitance between I/O terminals0.8pF
Insulation resistance between I/O terminals Minimum1000MΩ
Insulation resistance between I/O terminals Typical10^8MΩ
Turn-ON time Typical2.0ms
Turn-ON time Maximum3.0ms
Turn-OFF time Typical0.7ms
Turn-OFF time Maximum1.0ms

*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.