Absolute Maximum Rating (Ta = 25℃)

LED forward current50mA
LED forward current reduction rate-0.5mA/℃
LED reverse voltage5V
Connection temperature125℃
Load voltage (AC peak/DC)60V
Continuous load current (AC peak/DC)500mA
ON current reduction rate-5.0mA/℃
Pulse ON current1500mA
Connection temperature125℃
Dielectric strength between I/O1500Vrms
Ambient operating temperature-40~ +105℃
Ambient storage temperature-55~ +125℃
Soldering temperature260℃

Electrical Characteristics (Ta=25℃)

LED forward voltage Minimum1.0V
LED forward voltage Typical1.15V
LED forward voltage Maximum1.3V
Reverse current10μA
Capacitance between terminals30pF
Trigger LED forward current Typical0.6mA
Trigger LED forward current Maximum3mA
Release LED forward current Minimum0.1mA
Release LED forward current Typical-
Maximum resistance with output ON Typical
Maximum resistance with output ON Maximum2.5Ω
Current leakage when the relay is open Typical-
Current leakage when the relay is open Maximum1000nA
Capacitance between terminals Typical100pF
Capacitance between I/O terminals0.8pF
Insulation resistance between I/O terminals Minimum1000MΩ
Insulation resistance between I/O terminals Typical10^8MΩ
Turn-ON time Typical0.3ms
Turn-ON time Maximum1ms
Turn-OFF time Typical0.7ms
Turn-OFF time Maximum3ms

*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.