G3VM-41LR10(TR05)

product-image

SSOP 4pin; Surface-mounting terminals

Absolute Maximum Rating (Ta = 25℃)

LED forward current30mA
LED forward current reduction rate-0.3mA/℃
LED reverse voltage5V
Connection temperature125℃
Load voltage (AC peak/DC)40V
Continuous load current (AC peak/DC)120mA
ON current reduction rate-1.2mA/℃
Pulse ON current360mA
Connection temperature125℃
Dielectric strength between I/O1500Vrms
Ambient operating temperature-20~ +85℃
Ambient storage temperature-40~ +125℃
Soldering temperature260℃

Electrical Characteristics (Ta=25℃)

LED forward voltage Minimum1.15V
LED forward voltage Typical1.35V
LED forward voltage Maximum1.45V
Reverse current10μA
Capacitance between terminals70pF
Trigger LED forward current Maximum3mA
Release LED forward current Minimum0.1mA
Maximum resistance with output ON Typical12Ω
Maximum resistance with output ON Maximum14Ω
Current leakage when the relay is open Typical0.01nA
Current leakage when the relay is open Maximum0.2nA
Capacitance between terminals Typical0.45pF
Capacitance between terminals Maximum0.8pF
Capacitance between I/O terminals0.3pF
Insulation resistance between I/O terminals Minimum1000MΩ
Insulation resistance between I/O terminals Typical10^8MΩ
Turn-ON time Typical
Turn-ON time Maximum0.2ms
Turn-OFF time Typical
Turn-OFF time Maximum0.3ms

*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.