Absolute Maximum Rating (Ta = 25℃)

LED forward current30mA
LED forward current reduction rate-0.3mA/℃
LED reverse voltage5V
Connection temperature125℃
Load voltage (AC peak/DC)20V
Continuous load current (AC peak/DC)450mA
ON current reduction rate-4.5mA/℃
Pulse ON current1.3A
Connection temperature125℃
Dielectric strength between I/O500Vrms
Ambient operating temperature-40~+110℃
Ambient storage temperature-40~+125℃
Soldering temperature260℃

Electrical Characteristics (Ta=25℃)

LED forward voltage Minimum1.1V
LED forward voltage Typical1.27V
LED forward voltage Maximum1.4V
Reverse current10μA
Capacitance between terminals30pF
Trigger LED forward current Typical0.6mA
Trigger LED forward current Maximum3mA
Release LED forward current Minimum0.1mA
Maximum resistance with output ON Typical0.8Ω
Maximum resistance with output ON Maximum1.2Ω
Current leakage when the relay is open Maximum1nA
Capacitance between terminals Typical5pF
Capacitance between terminals Maximum12pF
Capacitance between I/O terminals1pF
Insulation resistance between I/O terminals Typical10^8MΩ
Turn-ON time Typical0.17ms
Turn-ON time Maximum0.4ms
Turn-OFF time Typical0.03ms
Turn-OFF time Maximum0.4ms

*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.