Contributing to Low Power Consumption of Equipment. Compact latching relay/single-stable relay for 10A switching PCB capable of handling high inrush current G5Q-HR Low-power drive circuit examples and design tips are also included!

Responding to climate change has become an urgent issue, and lowering power consumption further is required in various applications. The challenge is not only to optimize system control, but also to reduce the power consumption of the equipment itself.
This page introduces the compact latching relay/single-stable relay G5Q-HR, which contributes to lower power consumption of equipment, and provides examples of low-power consumption drive circuits for effective use of the relay.

Do you have any of these needs?

(1) Want to reduce power consumption of equipment. (2) Want to handle various inrush current loads. (3) Want to make equipment smaller and more multifunctional. => G5Q-HR compact power relay supports solutions to problems with three features.

G5Q-HR compact power relay supports
solutions to needs with three features.

G5Q-HR

Latching function added to the long-selling compact G5Q series!
Certified to handle various inrush current ratings

Aratas G5Q-HR high-inrush PCB relay: Product image showing its compact design for power control.
Rated load 10 A / 277 VAC
Contact form SPST-NO (1a)
Electrical durability*1 50,000 times (8 A 277 VAC),
10,000 times (10 A 277 VAC)
Type Single-stable,
Single-winding latching (G5QU),
Double-winding latching (G5QK)
Certification of standards Conforms to TV8 ratings, etc.

*1 For resistive load, 23°C, 1 sec ON / 9 sec OFF

1 Low power consumption: Equipped with latching function. 2 High inrush current tolerance: Supports multiple inrush current loads. 3  Compact package: Adopted G5Q package (L20.3xW10.3xH15.8)

If you want to know the low power consumption drive circuit examples immediately, click here to download.

Brochure cover for Aratas low power consumption latching relays, highlighting energy-saving benefits.

●Feature 1: Low power consumption

Latching function is newly incorporated into the long-selling G5Q series. A latching relay can maintain the contact (output) ON state with only one pulse of current and achieve a significant reduction in power consumption. By reducing the drive power, the heat generated by the component itself can also be reduced.

Standard single-stable relay: Current supply to the coil must be maintained to keep the contact (output) ON. Constant current supply to the coil required => G5Q-HR latching relay (single-winding coil): Only one pulse of current to the coil is required to keep the contact (output) ON. ON by 1 pulse of current / OFF by 1 pulse of current

For example, comparing the power consumption speed of 3 batteries (1900mA/h)*3

Single-stable relay When constantly driven (current consumption is determined by the applied time): Approx. 0.7 days => Latching relay When set/reset pulses are turned on and off 5 times/day at 100 ms each (current consumption is determined by the number of switching cycles): Approx. 168 years Approx. 610,000 switching cycles

*2 Comparison of power consumption of G5Q-1A single-stable relay and G5Q-HR latching relay (single-winding) when the contact is kept ON for 24 hours each (according to Aratas's research as of February 2024)
*3 Calculated theoretically when 3 batteries (1900 mA/h) are consumed by G5Q-1A DC5 (single-stable type) in constant drive and when G5Q-HR DC5 (single-winding latching type) is turned on and off a certain number of times. Assuming ON/OFF of lighting equipment as a usage case, and assuming 5 times/day for a latching relay (because constant drive of a latching relay consumes only the current of one pulse at the time of ON, which is not enough to consume the battery).
Note: These are theoretical figures based on the power consumption of the relay coil only. Please keep in mind that in reality, there are natural discharges of batteries and voltage conversion losses.

●Feature 2: High inrush current resistance

It can be applied for high inrush current loads such as lighting (lamp) loads and power supply (capacitor) loads.

Lamp load / Capacitor load

Supports lamp load (TV8 certified) and capacitor load (IEC 60669-2-1 certified).
Also compatible with E-ballast 3 A (single-stable type) and 5 A (latching type).

Performance chart demonstrating the G5Q-HR relay's ability to handle high inrush currents.

Note: Please evaluate the product on the customer's actual equipment before considering incorporation.

●Feature 3: Compact package

Smaller than Aratas's conventional products, contributing to downsizing and adding functions to equipment.

Conventional product (Footprint 368.3 mm2) => G5Q-HR (Footprint 209.9 mm2): Footprint Approx. 43% reduced. Miniaturization: For miniaturization and space saving of PCB. Multi-functionalization: More functions can be added with the same PCB size

*4 Comparison with typical latching relay model G5RL (research as of March 2024)
*5 Dimensions above are maximum values.

Aratas's Latching Relay Lineup

There are other products in our product line besides G5Q-HR. Please consider your choice according to your application.

Internal structural diagram explaining the latching mechanism of the G5Q-HR relay.

Click here for details of each product (G6K, G6S, G6B, G5Q, G6C, G2R, G5RL-U/-K)

Examples of Low Power Consumption Drive Circuit

Compared to semiconductor components, mechanical relays tend to consume more power, but by devising circuit control, it is possible to design them with lower power consumption. Please refer to the following documents for design reference for examples and concepts of low power consumption drive circuits for latching relays (single- and double-winding coil) and single-stable relays.

Recommended for those who: know about latching relays but do not know how to build a circuit. want to understand not only the circuit examples but also the current flow and waveform data.

Brochure cover for Aratas low power consumption latching relays, highlighting energy-saving benefits.

↓Click to see some of the contents

Inquiry

We will support you in selecting a relay for your application and designing low power consumption drive circuits.

Related Contents

To learn more about holding voltage control in single-stable relays, click here

Comparison graph showing energy consumption reduction using latching relays vs. standard relays.
Wiring diagram for driving a single-winding latching relay using a simple circuit.

Click here if you want to know more about the different types of coils
(e.g., the difference between single-stable and latching)

Click here to learn more about inrush current types and ratings

Graphic illustrating heat dissipation advantages of latching relays in high-density board designs.
Guidelines for multi-relay layouts to minimize magnetic interference between latching components.

Click here to learn more about examples of inrush current protection circuits and how to select the best relay

Best practices for mounting orientation to ensure stable mechanical operation of Aratas relays.
Checklist for validating latching relay performance in the final equipment design.

Latching Relay FAQ

Click here for frequently asked questions about latching relays

Q. Is there a relay with a function to hold the contact even if the coil voltage of the relay is turned off? A. A latching relay can maintain the contact even if the voltage applied to the relay coil is turned off. Latching relays can be either single-winding or double-winding. Q. How long can a latching relay keep coercivity? A. The holding force (coercive force) of a latching relay may decrease over time, and the set state may be released due to a decrease in the holding force. The decay rate with respect to the elapsed time depends on the surrounding environment. Refer to “Attenuation of holding force” data.

Common Precautions for Relays

See section 2-2-17 - for latching information.

Case study visual: Energy savings achieved in a building automation system using Aratas relays.