G3VM-21QR1(TR05)
- New
S-VSON(L) 4pin; Surface-mounting terminals
Absolute Maximum Rating (Ta = 25℃)
| LED forward current | 30mA |
|---|---|
| LED forward current reduction rate | -0.235mA/℃ |
| LED reverse voltage | 6V |
| Connection temperature | 125℃ |
| Load voltage (AC peak/DC) | 20V |
| Continuous load current (AC peak/DC) | 450mA |
| ON current reduction rate | -4.5A/℃ |
| Pulse ON current | 1.35A |
| Connection temperature | 125℃ |
| Dielectric strength between I/O | 500Vrms |
| Ambient operating temperature | -40~+110℃ |
| Ambient storage temperature | -40~+125℃ |
| Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
| LED forward voltage Minimum | 1.1V |
|---|---|
| LED forward voltage Typical | 1.24V |
| LED forward voltage Maximum | 1.4V |
| Reverse current | 10μA |
| Capacitance between terminals | 80pF |
| Trigger LED forward current Typical | 0.5mA |
| Trigger LED forward current Maximum | 3mA |
| Release LED forward current Minimum | 0.1mA |
| Maximum resistance with output ON Typical | 0.8Ω |
| Maximum resistance with output ON Maximum | 1.2Ω |
| Current leakage when the relay is open Maximum | 1nA |
| Capacitance between terminals Typical | 6.5pF |
| Capacitance between terminals Maximum | 8.5pF |
| Capacitance between I/O terminals | 0.6pF |
| Insulation resistance between I/O terminals Typical | 10^8MΩ |
| Turn-ON time Typical | 0.025ms |
| Turn-ON time Maximum | 0.15ms |
| Turn-OFF time Typical | 0.045ms |
| Turn-OFF time Maximum | 0.1ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.