G3VM-401AY

product-image
  • Product Discontinuation

DIP 4pin; Surface-mounting terminals

Absolute Maximum Rating (Ta = 25℃)

LED forward current30mA
LED forward current reduction rate-0.3mA/℃
LED reverse voltage5V
Connection temperature125℃
Load voltage (AC peak/DC)400V
Continuous load current (AC peak/DC)120mA
ON current reduction rate-1.2mA/℃
Pulse ON current0.36A
Connection temperature125℃
Dielectric strength between I/O5000Vrms
Ambient operating temperature-40~+85℃
Ambient storage temperature-55~+125℃
Soldering temperature260℃

Electrical Characteristics (Ta=25℃)

LED forward voltage Minimum1.45V
LED forward voltage Typical1.63V
LED forward voltage Maximum1.75V
Reverse current10μA
Capacitance between terminals40pF
Trigger LED forward current Typical0.3mA
Trigger LED forward current Maximum2mA
Release LED forward current Minimum0.1mA
Maximum resistance with output ON Typical22(17)mΩ
Maximum resistance with output ON Maximum35(28)mΩ
Current leakage when the relay is open Maximum1μA
Capacitance between terminals Typical80pF
Capacitance between I/O terminals0.8pF
Insulation resistance between I/O terminals Minimum1000MΩ
Insulation resistance between I/O terminals Typical10^8MΩ
Turn-ON time Typical0.2ms
Turn-ON time Maximum1ms
Turn-OFF time Typical0.2ms
Turn-OFF time Maximum1ms

*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.