vol.279 April 2024
![Special ONBOARD](/sites/default/files/2022-07/icon_flag06_en.png)
Utilized in various situations by combining human recognition function and equipment
Sensing and processing can be completed simply by incorporating a human vision component consisting of a camera and an independent processing board. Various applications can be developed without spending a lot of man-hours, and the load on the CPU can be reduced.
![Human Vision Component (HVC-P2) B5T (Easy integration + Easy installation)](/sites/default/files/2024-04/onboard_279_2_01_en.png)
![Usage scene 1](/sites/default/files/2024-04/onboard_279_2_02_en.png)
Gathering marketing information from vending machines
![Purchaser trend analysis: Estimated age/Facial recognition](/sites/default/files/2024-04/onboard_279_2_03_en.png)
Real-time data for purchases on what, when, and by people demographic can be obtained and used to understand consumer purchasing behavior.
![Usage scene 2](/sites/default/files/2024-04/onboard_279_2_04_en.png)
Storage locker user management and authentication
![The door becomes unlocked when you are recognized as a registrant.: Facial recognition](/sites/default/files/2024-04/onboard_279_2_05_en.png)
Only pre-registered persons can open the box door through facial recognition, and the auto-lock becomes activated when the door is closed, thus guaranteeing secure delivery.
Note: Please contact us when considering security applications.
![Usage scene 3](/sites/default/files/2024-04/onboard_279_2_06_en.png)
Prevention of accidents by detecting area entry at the factory
![Detects human entry and stops the equipment: Human body detection](/sites/default/files/2024-04/onboard_279_2_07_en.png)
Detecting entry into non-accessible areas during remote operation and stopping the remote operation, prevents collisions between machines and people.
Note: Please use the human vision component as an auxiliary function in conjunction with other safety devices.
10 types of human recognition functions can be incorporated into equipment
![Human body detection/Face detection/Hand detection/Line-of-sight estimation/Age estimation/Gender estimation/Facial expression estimation/Facial recognition/Closed-eye estimation/Face direction estimation](/sites/default/files/2024-04/onboard_279_2_08_en.png)
![Powered by OKAO*1 Human Vision Component (HVC-P2) B5T](/sites/default/files/2024-04/onboard_279_2_09_en.png)
*1 "OKAO Vision" is a registered trademark of OMRON Corporation in Japan and other countries.
* Contents as of March 2024.
In the interest of product improvement, specifications are subject to change without notice