vol.246 July 2021
![Less failures & maintenances](/sites/default/files/2022-07/onboard_246_1_01_en.png)
![Design](/sites/default/files/2022-07/onboard_icon_1_03_en.png)
![Longer life](/sites/default/files/2022-07/onboard_icon_2_04_en.png)
We help you create durable devices.
With the recent increase in orders and labor shortages, long-term stable operation of devices is more important than ever.
OMRON contributes to making devices less prone to sudden stoppages and breakdowns by providing electronic mechanical components with high durability and long life.
OMRON's long-life technology and adopted products
![e.g.: Relay contacts](/sites/default/files/2022-07/onboard_246_1_02_en.png)
01 Toughness
Toughness is achieved through technologies in die design, machining, materials, and assembly that have been cultivated over many years
Tactile Switch B3□-4000 SeriesLong life of 3 million cycles*1 in a 12 mm square size with good operational feeling made possible through materials and processing technology for the dome contact |
![]() |
---|---|
Power Relay G6DNIndustry's highest*2 electrical durability of more than 100,000 cycles*3 with large contacts on a tiny card relay |
![]() |
Testing Socket for Devices with USB Type C Connectors XP2U-001200,000 cycles of attaching and detaching with our original electro-casting technology |
![]() |
![Mechanical contact Semiconductor](/sites/default/files/2022-07/onboard_246_1_06_en.png)
02 No mechanism
Replacing mechanical contacts with semiconductor eliminates wear and tear and supports high-speed and high-frequency switching
MOS FET Relay G3VM SeriesApplication example: Semiconductor inspection machine |
![]() |
---|---|
MOS FET Relay Module G3VM-MT SeriesApplication example: Semiconductor inspection machine |
![]() |
Photomicrosensor EE-SX SeriesApplication example: Mounter analytical equipment |
![]() |
![Heat measures](/sites/default/files/2022-07/onboard_246_1_10.png)
03 Heat measures
Heat dissipation and heat suppression design technology reduces thermal stress
High-Capacity Power Relay G9KAContact resistance of 0.2 mΩ to suppress heat generation |
![]() |
---|---|
3D TOF Sensor Module B5LLong life equivalent to 5 years of continuous operation made possible with OMRON's unique circuit design and heat emission design (Based on OMRON's evaluation method*4) |
![]() |
*1. OFF:1.47N type only.
*2. According to OMRON's research in June 2021.
*3. More than 80,000 cycles for the standard type and more than 100,000 cycles for the high durability type.
*4. According to OMRON's evaluation method (reliability acceleration test at the ambient temperature of 20°C and the humidity of 65%RH). According to OMRON's research in March 2021.
* Contents as of June 2021.
In the interest of product improvement, specifications are subject to change without notice