What are soldering conditions for the tactile switch?
ID: FAQE20075E
update:
Answer
See Explanaion below for soldering conditions.
Explanation
- Flow soldering conditions
[ When using a flow solder bath ]
- Pre-heating temperature of 100°C or lower and soldering time within 60 seconds
- Main heating temperature of 260°C or lower and soldering time within 5 seconds
- Iron tip temperature of 350°C or lower and soldering time within 5 seconds
- Reflow soldering conditions
[ Temperature profile for reflow ]
- Set the profile according to the temperature profile of each model.
- Iron tip temperature of 350°C or lower and soldering time within 5 seconds
For more information, see "What is a Tactile Switch?" Safety precautions.
Quick tips
No Tips
| Product category | Switches Tactile Switches |
|---|---|
| Classification | Mounting, Storage |
| Related keywords |
|