Are the temperature conditions for manual soldering the same as those for PCB relays?

ID: FAQE10078E

update:

Answer

The temperature conditions are 350°C and within 3 seconds, or 260°C and within 10 seconds.
Although they are slightly different from those for PCB relays, perform soldering under conditions that do not give heat stress.

Explanation

MOS FET relay manual soldering conditions

  • Manual soldering must be within 3 seconds at 350°C or within 10 seconds at 260°C.
  • Manual soldering conditions for VSON, S-VSON, and P-SON series products should be within 10 seconds at 260°C.
  • Manual soldering can be done once. Do not reuse the product that has been removed to rework.
    • For more information, see Common Precautions for All MOS FET Relays: Solder Mounting
      For more information, see Safty Precautions for All Relays: 6-10 Automatic Mounting of Relays for PCBs.

Quick tips

Try to use a soldering iron with as low a wattage as possible to reduce the effect of heat.

Product category Relays MOSFET Relays / SiC MOSFET Relays
Classification Mounting, Storage
Related keywords
  • MOS FET relay
  • PCB relay
  • Manual soldering
  • Temperature conditions

If the information you are looking for is not found