A compact 96 VDC relay ideal for BMS in electric motorcycles and small mobility

Contents
What is the 96 VDC Relay G9EL
(Under Development)?
The G9EL is a compact relay rated at 96 VDC / 100 A that contributes to higher power, smaller size, and lighter weight in small mobility.
This product is specifically designed for the BMS (Battery Management System) market, which is growing with the advancement of electric mobility, and the key strengths lie in its high capacity combined with a compact and lightweight design.
*As this product is currently under development, specifications are subject to change without prior notice.


Because automotive relays are used as-is, they are large and heavy
Because automotive relays are used as-is, they are large and heavy

Despite the trend toward higher power of equipment, conventional compact relays cannot meet the required specifications.
Despite the trend toward higher power of equipment, conventional compact relays cannot meet the required specifications.

There are few relays specialized for BMS, so selection has taken considerable time
There are few relays specialized for BMS, so selection has taken considerable time
We have been using automotive relays as-is
We can't find a relay with ideal specifications.
We don't know the relay lineup for BMS.


Achieved miniaturization and weight reduction
Compared to our conventional automotive product, the G9EL is significantly smaller, with a height reduced by 40% and weight reduced by over 60%. Please use this information when selecting components, such as for reducing their size and weight.


| Height | 67.2 mm |
40.0 mm
|
|---|---|---|
| Volume | 176,601 mm3 |
56,160 mm3 92,160 mm3
|
| Weight | 320 g |
110 g
|
[Comparison with our conventional product]
*According to Aratas's research in September 2025
Capable of meeting the high-voltage requirements of equipment
This product can meet the high-voltage requirements of equipment, which were difficult to address with conventional specifications. Aratas has achieved the difficult balance between high voltage and miniaturization by efficiently suppressing arcing through its unique combination of simulations of the airflow generated by the arc and the magnetic circuit required for arc control. (Patented)
Example of airflow analysis results
Visualizes the pressure difference caused by arcing.
By predicting and controlling the airflow, arcs that occur are efficiently extinguished.
Magnetic field analysis
The magnetic field design required for arc control can be realized through analysis.
Contributing to the reduction of the review period and the improvement of design quality
The 96 VDC specifications ideal for BMS
The 96 VDC relay specifications are ideal for motorcycles and small mobility vehicles, helping to reduce selection time.
This product offers specifications ideal for BMS energization and interruption control applications.
This product is designed for continuous energization at a maximum of 100 A and emergency current interruption (10 times or less).
G9EL (Under Development) Overview Specifications
| Item | Specifications | Remarks |
|---|---|---|
| Contact configuration | 1a (NO) | Double break structure |
| Contact rating | 96 VDC / 100 A (Load terminals, no polarity) | Short-time characteristics are listed on the IT curve |
| Coil power consumption | Approx. 2 W | When rated 12 V is applied |
| Contact resistance | 2 mΩ or less @ 100 A | Initial value (Post-test specifications vary depending on conditions, so please contact us for details) |
| Electrical durability | 120 VDC / 2 A, 100,000 cycles (resistive load) 120 VDC / 170 A, 1 cycle (interruption only) |
Switching frequency: ON for 1 second / OFF for 9 seconds |
| Dimensions | 64 mm (W) × 36 mm (L) × 40 mm (excluding connector) 39 mm (W) × 36 mm (L) × 40 mm (Excluding mounting flange) |
|
| Terminal shape | Load: Screw terminal Coil: Connector terminal (SUMITOMO #6098-2456) (SUMITOMO #6098-0593) (YAZAKI #7283-1020) (YAZAKI #7183-2414) |
|
| Temperature range | -40 to 85 °C |
*Not UL or TÜV certified
*As this product is currently under development,
specifications are subject to change without prior
Contact Current - Time-Current Curve


*Fixed terminal connection busbar: (38 mm2)
*Ambient temperature: 85 °C
*This data is for reference purposes only based on our evaluation, and is not guaranteed.
Please evaluate it on your actual machine.
Application Examples
The G9EL can be used for switching applications in various devices, not just electric motorcycles.
This product features a 96 VDC specification specifically designed for small mobility applications, contributing to both high capacity and miniaturization.

BMS circuit diagram image
With the electrification of mobility, the demand for safe connections and interruptions in BMS (Battery Management System) is increasing. The G9EL (under development) can be considered for use in energizing and emergency shutdown applications within the following circuit. This product contributes to higher power while maintaining a size comparable to conventional.


Power Relay Lineup
The G9EL (under development) can be used for switching applications in various devices, not just electric.

Click here for details on each released product.
Frequently Asked Questions
- Q1. Can I request product samples?
- ― A. We can provide you with evaluation samples. Please be advised that our staff may contact you to inquire about your company's challenges and usage conditions. Our standard inventory is limited, so delivery may take time depending on your requested timing and quantity. We appreciate your understanding in advance.
- Q2. Has this product already been released?
- ― A. This is a pre-release product, but if you contact us, our staff will reach out to you regarding sample provision and other matters.
- Q3. What are Aratas's unique strengths?
- ― A. We have achieved high voltage and compact size through innovative arc control using Aratas's patented technology.
- Q4. Has this product been adopted?
- ― A. As this is a pre-release product, we currently have no sales records. However, several companies, including motorcycle manufacturers, are considering its adoption.
- Q5. Has this product obtained UL, TUV, or other certification standards?
- ― A. This product has not obtained standard certifications such as UL and TÜV. It is a relay that has achieved a compact size by designing it with insulation distances shorter than those specified by standards.
This product is recommended for applications where standard certification is not required, or where certification is performed on the entire unit system rather than the relay alone.
Precautions
Please read the following information carefully if you are considering using the product for automotive applications.
Note for sale of Automotive relays/switches and using catalogue
-
Selling for car makers and companies related to Automotive
Aratas and car makers or companies related to automotive confirm relay specifications and actual using condition to use relays and switches safely. Tests are included when necessary.
Aratas can not sell or guarantee our automotive relays and switches when we have not finished making contracts with Product Specification. -
Selling for NO car makers or companies NOT related to automotive, and individual customers
Basically, Aratas can not sell our automotive relays and switches for NO car maker or companies NOT related to automotive. Aratas basically can not support for individual customers.
-
Safety Precautions for All Automotive relays/switches
When you consider using our automotive relays/switches or see our catalogue, please confirm our Common Precautions in advance.
Link for Safety Precautions for All Automotive Relays
DC Power Relay Common Precautions
Link for Safety Precautions for All Detection Switches
Link for Safety Precautions for All Tactile Switches