Is it possible to use Photomicrosensors in a vacuum?
ID: FAQE40020E
update:
Answer
Photomicrosensors are not designed for use in a vacuum.
Explanation
The components used in Photomicrosensors (e.g. cord, plastic material, internal circuit components) cause outgassing (releasing gases from materials) in a vacuum. In addition, if the Photomicrosensors is used in a vacuum, there is a high possibility of overheating and failure due to insufficient heat dissipation.
Quick tips
For detection of an object in a vacuum chamber, consider using the vacuum resistant fiber sensor head.
- Can be used in high vacuum of 10 to 5 Pa.
- Heat-resistant temperature 120°C type and 200°C type are available.
| Product category | Sensors Photomicro Sensors |
|---|---|
| Classification | Usage, Applications |
| Related keywords |
|