G8K for Automotive Ultra Miniature Power PCB Relay for Automotive and DC 12 V Applications
Miniature low load relay for Motor/Heater control of BCM applications
- High-density design and extremely small mounting space
- Equivalent capability of switching 14 V 25 A motor load despite of smaller footprint
- Available as 1x Form C package, or 2x Form C (independent) package
- PIP reflow compliant relay
- Temperature range -40°C to +125°C
- 100% modular footprint for 1x relay or 2x relay PCB layout
Please confirm Omron Safety Precautions for all automotive relays first.
Omron can not guarantee automotive relays before finish making a contract with product specifications
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G8K | |
| Precautions | Safety Precoutions for ALL Automotive and small power relay |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification*3 | Product Status |
|---|---|---|---|---|---|
| G8K-17R | Login/Register | Login/Register | Download | In production | |
| G8K-17SR | Login/Register | Login/Register | Download | In production | |
| G8K-17UR | Login/Register | Login/Register | Download | In production | |
| G8K-27R | Login/Register | Login/Register | Download | In production | |
| G8K-27SR | Login/Register | Login/Register | Download | In production | |
| G8K-27UR | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.