vol.285 October 2024

Bringing you the latest information on board design Fresh ON THE BOARD Solutions

Connecting the sensor element is a hassle…OMRON sensors can be easily connected for immediate use

Development / Design Man-hour Saving / Added Value Improvement
Sensors that can be used immediately after being connected and can also enhance the added value of your equipment

Devices that are called "sensors," especially sensor devices (sensor elements) for built-in equipment, require hardware and software designs tailored for the intended purpose, so they cannot be used immediately after being connected, and it takes a lot of man-hours to get them working.
OMRON sensors are designed that the signal and data outputs required by the equipment can be processed within the sensor itself, depending on the intended purpose, which significantly reduces the design workload and contributes to improving product functionality and added value of the product.

Connecting a sensor element to a product and making the element work requires a design tailored for the intended purpose, and increases the burden on the CPU of the equipment.

When detecting body surface temperature

1.A/D Conversion / Amplification(A/D converter):Detects temperature and outputs an analog signal-->Converts to digital information. 2.Digitalization / Calculation(Software):Converts body surface temperature into data. 3.Determination / Correction(Software):Determines the correct temperature and corrects it as needed. 4.Output / Communication(Driver / Software):Transmits to the device

1.A/D Conversion / Amplification(A/D converter):Detects temperature and outputs an analog signal-->Converts to digital information. 2.Digitalization / Calculation(Software):Converts body surface temperature into data. 3.Determination / Correction(Software):Determines the correct temperature and corrects it as needed. 4.Output / Communication(Driver / Software):Transmits to the device

OMRON sensors incorporate all processes from 1 to 4 within the sensor itself*1, which significantly reduces the number of man-hours required for hardware and software designs and also reduces the burden on the CPU.

Product ❶ A/D
Conversion /
Amplification
❷ Digitalization /
Calculation
❸ Determination /
Correction
❹ Output /
Communication
4

Directly inputs ON/OFF signal via High/Low digital output
Transmissive Photomicrosensor
Photo IC Type

Converts to analog-digital and amplifies

− −

NPN open collector output

4

Light convergent reflective sensor that is hardly affected by color or material, allowing for reliable detection of mirror-like, black and transparent objects
Light Convergent Reflective Sensor
B5W-LB

Converts to analog-digital and amplifies

Converts pulsed light into light intensity data

Prevents malfunctions with multiple pulsed lights

NPN open collector output

4

Contributes to the automation of equipment by reliably detecting color changes and differences
Color Sensor to Build into Equipment
B5WC

Converts to analog-digital and amplifies

Converts the voltage of each RGB color into data

Corrects the voltage value of each RGB color

Output via I2C

4

Automatically monitors heat generation status, contributing to labor savings
MEMS Non-Contact Temperature Sensor
D6T-32L-01A

Converts to analog-digital and amplifies

Converts to the temperature value into data using calculations

Corrects for the effects of ambient temperature through calibration
(No need for separate parts or correction calculation programs)

Direct output of temperature value via I2C

*1. Varies depending on the sensor.

* Contents as of September 2024.
In the interest of product improvement, specifications are subject to change without notice

Contact Us