vol.270 July 2023

Bringing you the latest information on board design Fresh ON THE BOARD Solutions

We want to increase power generation efficiency

Development / Design Environmental Response
“Miniaturization” and “low heat generation” hold the key to the spread of clean energy

In order to respond to the risk of climate change caused by global warming, there is a growing movement worldwide to accelerate the spread of clean energy.
For the spread of clean energy, it is necessary to improve power generation efficiency by increasing the capacity. However, this entails an increase in the amount of heat generated.
This results in larger equipment and higher costs due to the introduction of cooling mechanisms, hindering widespread use.
Aratas supports the spread of clean energy by providing products that enables “miniaturization” and “low heat generation” while responding to higher capacities.

 GREEN PROJECT

Aratas proposes power relays that contribute to “miniaturization” and “low heat generation” while responding to higher capacities.

01 Miniaturization realized by bidirectional power interruption

Storage battery

Realizes miniaturization by reducing the number of parts

Four conventional 400 VDC relays are used

600V charge, 600V discharge (Approx.75% reduction in mounting area)

G9KB
Supported by one 600 VDC relay (50A)

600V charge, 600V discharge

Bidirectional charging and discharging switching is possible.

G7L-X-SI [NEW]
Supported by one 600 VDC relay (30 A)

600Vcharge、600Vdischange

Bidirectional charging / discharging switching is possible. Breaking all lines is also possible with a single relay.

Details are featured on the product

*1. Comparison of mounting area with conventional relays

02 Reduces heat generation when increasing capacity

Uninterruptible power supply

Inverter

Low contact resistance technology reduces heat generation

G7L-X:100mΩ, G7L-X-SI:10mΩ (Contact resistance reduced to 1/10)

G7L-X-SI [NEW]

600 VDC 30 A 1000 VDC 25 A

Low contact resistance
Initial 10 mΩ or less

Details are featured
on the product

G9KA 800 VAC 200 A

G9KA-E 1000 VAC 300 A

Low contact resistance
Initial 0.2 mΩ or less

G9KB

600 VDC 50 A

Low contact resistance
Initial 5 mΩ or less

G7EB 800 VAC 100 A

G7EB-E 800 VAC 120 A

Low contact resistance
Initial 5 mΩ or less

* Contents as of June 2023.
In the interest of product improvement, specifications are subject to change without notice

Contact Us