G2RL PCB Power Relay
Low profile power relay
with 15.7 mm height, ideal for
incorporation in miniature
equipments
- A wide variety of single pole, double pole, high-capacity (16 A) type and high-sensitivity type (250 mW) relays are available.
- IEC/EN 60335-1 conformed. (-HA Model)
- Satisfies ambient operating temperature requirement of 85°C and 105°C (-CV Model).
- Clearance and creepage distance: 8 mm / 8 mm min.
- G2RL-1(A)-E-ASI: TV3 rating models available.
- Conforms to IEC/EN60079-1, IEC/EN60079-15.
(Except G2RL-1(A)-H, G2RL-1A-E-CV(-HA) Models)
(IEC/EN) 60079-1 clause 15.5 Enclosed-break devices (Group IIA) testing passed.
(IEC/EN) 60079-15 clause 11.2 Sealed devices testing passed. - Reduced power consumption with voltage holding and pulse width modulation (PWM) control (only for G2RL-@-PW1 model).
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G2RL | |
| Precautions | Safety Precautions for All PCB Relays | |
| Selection Guide | Mechanical Relay Selection Guide | |
| Technical information | Troubleshooting case studies [Mechanical PCB Relay Edition] Membership Only |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by Aratas. Please note that Aratas does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by Aratas. Please note that Aratas does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.