Application Note Download

Examples of low power consumption drive circuits and design concepts for Making Full Use of Relays

Explanation of circuit examples and design concepts for driving latching relays and single-stable relays with low power consumption. Please refer to them together with examples of current flow on the circuit and current and voltage waveforms. (13 pages in total)

Click to see some of the contents

Circuit diagram showing a "Hold Voltage" reduction method to lower relay power consumption.

Comparison chart showing power savings achieved by using PWM control for relay coils.

Contents

  • A. LatchingRelays: LowPowerConsumptionDriveCircuitExamplesandDesignConcepts
    1. Single-winding Coil
      • a-1. An H-bridge Circuit Composed of Transistors
      • a-2. An H-bridge Drive Circuit Using a 2c Type Relay
      • a-3. Single-winding Latching Relay with Only a Simple Coil Signal ON/OFF (Automatic Recovery Circuit Example)
    2. Double-winding Coil
      • b-1. Double-winding Latching Relay
      • b-2. When Using Multiple Units in Parallel
    3. Precautions for Handling Latching Relays
  • B. Single Stable Relay: Low Power Consumption Drive Circuit Example and Design Concept
    1. Low Holding Voltage Control Circuit and Design Concept
    2. PWM Control Circuit and Design Concept
  • C. Contact Us
  • D. Related Contents