vol.286 November 2024

Bringing you the latest information on board design Fresh ON THE BOARD Solutions

Development / Planning Security & Safety
Supporting the expansion of DC grids with “safe and secure interruption”

The need for PV and ESS is expanding as carbon neutrality accelerates. DC grids are used, which are driven directly by DC without AC conversion, as a method to efficiently utilize the electricity generated by these DCs. Japan eagerly awaits the implementation of DC grids. The need for DC interruption capability will expand in proportion to the progress of DC grid implementation and deployment. Furthermore, DC interruption requires safe arc control and miniaturization. OMRON’s DC relays contribute to the design of compact and highly functional products by making full use of numerous technologies for safe interruption.

Arc control during DC interruption is one of the challenges of implementing DC grids

In the case of AC Arc generation time is short
In the case of DC Arc generation time is long
Longer arc duration may cause deterioration of the contacts, which can lead to fire or other accidents due to heat generation.

Three arc control methods are available.

Cooling arcs with hydrogen gas. Pulling arcs apart with magnetic force. (OMRON focuses on this technology) Distancing physically.

Cooling arcs with hydrogen gas. Pulling arcs apart with magnetic force. (OMRON focuses on this technology) Distancing physically.

OMRON contributes to the miniaturization of equipment with its compact design and bidirectionally switchable relays.

COMING SOON

COMING SOON

Achieves interception of 400 VDC, 500 A in the contactor area
G9EK

800 VDC, 100 A*1
G9KB-E


Reducing the number of mounted components by supporting high-capacity and bidirectional switching

Systems with 800 VDC charging/discharging

Four conventional 400 VDC relays are required


Example of G9KB-E supported by one 800 VDC relay (Mounting area reduced by approx.75%)

*1. Maximum 600 VDC when switching 100 A
*2. Comparison of mounting area with conventional relays

* Contents as of October 2024.
In the interest of product improvement, specifications are subject to change without notice

Contact Us