vol.271 August 2023
![Performance requirements for remote control are: Operability Durability Responsiveness](/eu-en/sites/components.omron.com.eu/files/2023-08/onboard_271_1_01_en.png)
![Remote Control](/eu-en/sites/components.omron.com.eu/files/2023-08/onboard_icon_2_21_en.png)
Excellent operability and toughness are the key to superior remote operation and control.
Currently, the popularization and development of "5G/6G," one of the features of which is ultra-low communication latency, is progressing.
As a result, remote control is now possible even for applications that could not be remotely controlled due to communication delay issues, and the need for remote control is expected to expand further than ever before.
As various products have become more precise and sophisticated in recent years, the equipment on the operating side must also have high performance when remotely controlled.
Furthermore, in addition to excellent operability such as high-speed responsiveness and a light operational feel, durability is also required to support long-press, high-frequency, and prolonged use.
OMRON contributes to meeting these needs with its devices that provide excellent operability and durability, which OMRON has cultivated through the development of mice and gaming equipment.
OMRON provides devices for the operation of remote control equipment.
Model | D2LS | [NEW] D2FC | [NEW] D2FP |
---|---|---|---|
Appearance |
Ultra-compact, low-profile design W8.6 x L4.8 x H3.0 mm![]() |
Also adopted by major mouse manufacturers ![]() |
High-speed response unique to the optical type ![]() |
Operability | Snap-action mechanism for a light operational feel | ||
Durability | Structural design and material selection to suppress performance degradation | No chattering due to the optical type | |
5 million, 10 million, 20 million operations | 5 million, 20 million, 60 million operations | 70 million operations | |
Structure resistant to long-press operations | |||
Application | ![]() |
* Contents as of July 2023.
In the interest of product improvement, specifications are subject to change without notice