G3VM-41GR5/41GR6/81GR1 MOSFET继电器 SOP4针 低端子间电容&低导通电阻型 (低C×R)
MOS FET Relays in SOP 4-pin
packages that achieve a low C × R
- Load voltage: 40 V, or 80 V
- G3VM-41GR6: Low C × R = 10 pF·Ω, COFF (standard) = 1 pF, RON (standard) = 10 Ω
- G3VM-41GR5: Low C × R = 10 pF·Ω, COFF (standard) = 10 pF, RON (standard) = 1 Ω
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G3VM-41GR5/41GR6/81GR1 | |
| Precautions | Common Precautions for All MOS FET Relays | |
| Selection Guide | G3VM MOS FET RELAYS SELECTION GUIDE | |
| Technical information | Troubleshooting case studies [MOS FET Relay] Membership Only |


