vol.287 December 2024

Innovative ideas to reduce board area occupied
When trying to improve the functionality and performance of a product, the number of mounted components increases and the components become larger in size. On the other hand, product and board sizes are limited. This conflicting concern is a perpetual challenge for designers, and there is a constant need to reduce the size of components. However, large-sized components such as MIL connectors and high-capacity relays are essential for improving product functionality and performance, but are difficult to miniaturize. By reducing the mounting area of these components, OMRON contributes to achieving both miniaturization and high functionality.
Reducing the area occupied
by mounted components on the board brings many advantages.
Increase in the number of boards taken
Contributing to production efficiency and cost reduction
Product miniaturization
Contributing to the miniaturization of the device itself by reducing the board area occupied in the device
Multifunctionality and sophistication without changing size
Enabling mounting of new circuits and components in the open space
OMRON has focused on components that have a large impact on area reduction.
MIL connector
About half the conventional mounting area
by stacking in two layers
Conventional (XG4A)
Two right-angle DIP terminals
XG4A
Two-tiered type
Multipolar MIL connector with large footprint. The two-tiered type of XG4A can occupy about half the area.
Flat cable connector
(general-purpose type)
Two-tiered type plug
With a long lock
XG4A-□□39-A/-□□79-A
(With right-angle DIP terminals)
High-capacity relay
Compact type, reducing mounting area
Conventional
G6QG
Relay size becomes larger as higher capacity is attempted. The G6QG achieves both high-capacity switching of 480 VAC, 55 A and miniaturization by means of heat dissipation design and structure.
*1. According to OMRON's research in September 2024
* Contents as of November 2024.
In the interest of product improvement, specifications are subject to change without notice
