vol.279 April 2024
![I want to make it multifunctional and high-performance, but it takes time to complete… Design/Selection/Verification => Simple and easy to achieve multifunctionality + Sensing](/sites/default/files/2024-04/onboard_279_1_01_en.png)
![Man-hour reduction / Work efficiency](/sites/default/files/2024-04/onboard_icon_2_en.png)
Providing devices that can easily make your equipment multifunctional.
Many man-hours are required for functional verification and assurance in order to achieve multifunctionality and high performance of your equipment. In addition to the selection of various design elements and components, such as overall configuration, circuit designs, and software.
OMRON's devices and modules will reduce the amount of required man-hours and make it easier to achieve multifunctionality and high performance.
OMRON's devices and modules allow you to achieve multifunctionality and high performance with minimal development effort.
Adding high functionality to equipment usually involves a lot of development work.
![Want to reduce man-hours required for peripheral circuit design](/sites/default/files/2024-04/onboard_279_1_02_en.png)
![](/sites/default/files/2023-09/onboard_273_2.png)
Easy to achieve multifunctionality and high performance
Personal authentication and estimation functions through equipment-based human recognition sensing
- Completes everything from detection to data output in a single unit
- Reduces the load on the equipment's CPU
- Easy communication for data output via USB & UART
![Digital signage](/sites/default/files/2024-04/onboard_279_1_03_en.png)
Human Vision Component
(HVC-P2) B5T
![](/sites/default/files/2024-03/onboard_279_1_04.png)
![Want to reduce the burden on equipment](/sites/default/files/2024-04/onboard_279_1_05_en.png)
![](/sites/default/files/2023-09/onboard_273_2.png)
Easy to achieve multifunctionality and high performance
Solution deployment by incorporating color detection functionality in equipment
- RGB voltage outputs possible via I2C
- Less load on the equipment's CPU because color detection is not based on the camera's video signals
![](/sites/default/files/2024-03/onboard_279_1_06.png)
Color Sensor
B5WC
![](/sites/default/files/2024-03/onboard_279_1_07.png)
![Want to reduce the burden of software and communication design verification](/sites/default/files/2024-04/onboard_279_1_08_en.png)
![](/sites/default/files/2023-09/onboard_273_2.png)
Easy to achieve multifunctionality and high performance
Wide-range, high-resolution three-dimensional object recognition capability by acquiring 3D data from equipment
- Outputs distance measurement (depth) data of QVGA equivalent screen
- Outputs detection data via USB
![](/sites/default/files/2024-03/onboard_279_1_09.png)
3D TOF Sensor
B5L
![](/sites/default/files/2024-03/onboard_279_1_10.png)
![Want to reduce man-hours required for peripheral circuit design](/sites/default/files/2024-04/onboard_279_1_02_en.png)
![Want to reduce the burden on equipment](/sites/default/files/2024-04/onboard_279_1_05_en.png)
![Want to reduce the burden of software and communication design verification](/sites/default/files/2024-04/onboard_279_1_08_en.png)
![](/sites/default/files/2023-09/onboard_273_2.png)
Easy to achieve multifunctionality and high performance
Personal authentication and estimation functions through equipment-based human recognition sensing
- Completes everything from detection to data output in a single unit
- Reduces the load on the equipment's CPU
- Easy communication for data output via USB & UART
![Digital signage](/sites/default/files/2024-04/onboard_279_1_03_en.png)
Human Vision Componen
(HVC-P2) B5T
![](/sites/default/files/2024-03/onboard_279_1_04.png)
Solution deployment by incorporating color detection functionality in equipment
- RGB voltage outputs possible via I2C
- Less load on the equipment's CPU because color detection is not based on the camera's video signals
![](/sites/default/files/2024-03/onboard_279_1_06.png)
Color Sensor
B5WC
![](/sites/default/files/2024-03/onboard_279_1_07.png)
Wide-range, high-resolution three-dimensional object recognition capability by acquiring 3D data from equipment
- Outputs distance measurement (depth) data of QVGA equivalent screen
- Outputs detection data via USB
![](/sites/default/files/2024-03/onboard_279_1_09.png)
3D TOF Sensor
B5L
![](/sites/default/files/2024-03/onboard_279_1_10.png)
* Contents as of March 2024.
In the interest of product improvement, specifications are subject to change without notice