vol.276 January 2024
![Press/Touch, Hold out / Approach](/sites/default/files/2024-01/onboard_276_1_01_en.png)
![Usability](/sites/default/files/2023-09/onboard_icon_2_09_en.png)
Human Machine Interaction and Human Machine Interface
As devices become more sophisticated and multifunctional, HMI*1 technology that connects people and machines has evolved greatly in recent years. For example, with the recent progress of the output of machines reflecting actual human movements in the VR space, there is a need to diversify the input side in order to keep up with this development. There are various input methods, but the optimal solution depends on the situation. OMRON contributes to improved operability of equipment by providing devices for HMI that are optimal for customers' products and usage conditions.
*1. HMI (Human Machine Interface): An interface that allows humans to interact with, control, and operate machines and systems.
OMRON offers devices that enable the optimal input for your application.
Direct input (contact)
Press
Works by pressing
Example: Smart switches for lighting, etc.
![](/sites/default/files/2023-12/onboard_276_1_02.png)
Light operational feel and high durability
![](/sites/default/files/2023-12/onboard_276_1_06.png)
Ultra Subminiature Basic Switch
D2LS
Touch
Works by touch
Example: Touch type lights, etc.
![](/sites/default/files/2023-12/onboard_276_1_03.png)
Highly sensitive capacitance type touch sensor
Easy connection with no design required
![](/sites/default/files/2023-12/onboard_276_1_07.png)
Touch Sensor W7ED
Details are featured on the product
Indirect input (non-contact)
Hold out / Approach
Works by detecting a person or object without touching it
Example: Disinfection sprayers, etc.
![](/sites/default/files/2023-12/onboard_276_1_04.png)
Stably detects an object regardless of color or background.
![](/sites/default/files/2023-12/onboard_276_1_08.png)
Light Convergent Reflective Sensor
B5W-LB
Detects a human body, face, and palm
Can be easily and conveniently incorporated into equipment.
![](/sites/default/files/2023-12/onboard_276_1_09.png)
Human Vision Components
B5T
* Contents as of December 2023.
In the interest of product improvement, specifications are subject to change without notice