vol.254 March 2022
![INPUT→LOGIC→OUTPUT](/sites/default/files/2022-07/onboard_254_1_01.png)
![Design/Administration & Planning](/sites/default/files/2022-07/onboard_icon_1_02_en.png)
![Smartification](/sites/default/files/2022-07/onboard_icon_2_08_en.png)
Contributing to smartification with a full range of input and output components
Networks are bringing us closer to highly informative and functional smart buildings, smart factories, and smart homes. Essential to this "smartification" are sensing components for data collection (input) and control components that automatically perform control operations (output) based on the data.
OMRON supports the realization of a smart society in the near future with its diverse lineup of input and output components.
For example, smartification of your office into a more comfortable environment
BEFORE
![INPUT: Various sensors detect brightness and temperature→LOGIC: Current data are analyzed and most appropriate control commands are issued for that brightness and temperature→OUTPUT:Blind angle and brightness automatically adjusted, Air conditioning temperature automatically adjusted](/sites/default/files/2022-07/onboard_254_1_02.png)
People adjust the angle of the blinds if they feel glare or heat
AFTER
Office environment optimized by smartification
![INPUT :Various sensors detect brightness and temperature→LOGIC: Current data are analyzed and most appropriate control commands are issued for that brightness and temperature→OUTPUT: Blind angle and brightness automatically adjusted, Air conditioning temperature automatically adjusted, Lighting automatically adjusted](/sites/default/files/2022-07/onboard_254_1_03_en.png)
OMRON helps smartification with a wide variety of input and output components.
Input component
![Sensing various "environments": ➀Air flow: MEMS Flow Sensor D6F Series ➁Differential pressure: MEMS Differential Pressure Sensor D6F-PH ➂Earthquake: Vibration Sensor D7S ➃Temperature, Illuminance, Acceleration, Air Pressure, Humidity, Noise, VOC, UV: Environmental Sensor 2JCIE Series(2JCIE-BL01 (Bag-shaped type), 2JCIE-BL01-P1 (PCB type) Last order Date: Apr.31,2023)](/sites/default/files/2023-01/onboard_254_1_04_en.png)
![Sensing "objects" such as people and things: ➀Objects, people:Light Convergent Reflective Sensor B5W-LB, 3D TOF Sensor Module B5L ➁Object temperature: MEMS Non-Contact Temperature Sensor D6T ➂Person's face and body conditions: Human Vision Component (HVC-P2) B5T](/sites/default/files/2022-07/onboard_254_1_05_2_en.png)
Output component
![Automatic control of LED lighting and AC motors: Inrush current-resistant special relay G5RL-U/K1A-EL-HA / Security-related (e.g. fire alarms): Surface Mount Relay G6J-Y / Compatible with general power supply (100 VAC) for office and home use: MOS FET Relay G3VM-201□ DIP SOP P-SON P-SON G3VM-201WR Details are featured on the reverse side](/sites/default/files/2022-07/onboard_254_1_06_en.png)
![Easy connection of input and output to logic: XW4M/XW4N 3.5 mm-Pitch Push-In Terminal Block PCB Connector (How about OMRON products for your product smartification efforts?)](/sites/default/files/2022-07/onboard_254_1_07_en.png)
* Contents as of February 2022.
In the interest of product improvement, specifications are subject to change without notice