vol.254 March 2022
New 200 V product in non-lead compact high-capacity package P-SON
MOS FET Relay G3VM-201WR P-SON 4-pin,
High-capacity & Low-ON Resistance Type
G3VM-WR series in the P-SON package, ideal for use in electrical circuits of equipment requiring miniaturization, has a new high-capacity type with a maximum 200 V lineup. Until now, voltage load switching of 100 VAC required a size larger than the SOP. With the addition of the high-capacity type, however, the P-SON package can now also be used for 100 VAC household outlets. In addition, it is useful for various applications that require high frequency switching and quiet operation.
Applications further expanded with compact, high-capacity P-SON
P-SON package contributing to PCB miniaturization
The small, no lead model (W 2.1 x L 3.4 x H 1.3 mm) reduces the mounting footprint to approx. 1/4 that of a 4-pin SOP.
0.35 A current-carrying capacity despite its small size
With the addition of the 200 V high-capacity type, it can now also be used with a 100 V AC household outlet. Despite its smaller size compared to the SOP 4-pin type, it provides more than 1.5 times higher current-carrying capacity. In addition, the semiconductor relay is silent and does not wear from contact, making it suitable for achieving smartification.
Example: Available up to 100 VAC, 0.35 A (35W)
Wettable flank construction for increased joint strength and image inspection
Solder joint strength, which is an issue for non-lead components, is solved by adopting a wettable flank structure to increase the joint area. The fillet shape is easy to form, making inspection of solder joints easier than with conventional non-lead components.
* Contents as of February 2022.
In the interest of product improvement, specifications are subject to change without notice